286-9824: ROLLR GP-CLA
+ / - Hover over image to Zoom
Other Views

    286-9824: ROLLR GP-CLA

    Part Number: 286-9824
    Brand: Cat
    Retrieving Price.....

    Classic™ Carrier Roller

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Carrier Roller (Forged)
    UNITS:
    • US
    • Metric
    • Diameter (mm): 140, 104, 140
    • Flange Diameter (in): 5.5
    • Flange Diameter (mm): 140
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 47.1
    • Tread Diameter (in): 4.7
    • Tread Diameter (mm): 120
    • Undercarriage Width (mm): 287
    We currently do not have any equipment model information for this part.