286-9827: SHOE TCK CLA
+ / - Hover over image to Zoom
Other Views

    286-9827: SHOE TCK CLA

    Part Number: 286-9827
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe (Triple Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Shoe Type: Triple Grouser
    • Shoe Width (in): 23.6
    • Shoe Width (mm): 600
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    We currently do not have any equipment model information for this part.