286-9830: IDLER GP CLA
+ / - Hover over image to Zoom
Other Views

    286-9830: IDLER GP CLA

    Part Number: 286-9830
    Brand: Cat
    Retrieving Price.....

    Classic™ Idler

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.6299
    • Bolt Size (mm): M16
    • Flange Diameter (in): 21.5
    • Flange Diameter (mm): 545
    • Flange Type: Center Flange
    • Height (mm): 437.5
    • Length (mm): 545
    • Shaft Diameter (mm): 64.9
    • Tread Diameter (in): 19.9
    • Tread Diameter (mm): 505
    • Undercarriage Width (mm): 342
    We currently do not have any equipment model information for this part.