287-3118: LINK-TCK-CLA
+ / - Hover over image to Zoom
Other Views

    287-3118: LINK-TCK-CLA

    Part Number: 287-3118
    Brand: Cat
    Retrieving Price.....

    Classic™ Grease Lubricated Track Link (Right Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Cat® Classic™ Grease Lubricated Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20.9
    • Bolt Size (mm): 20.9
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    We currently do not have any equipment model information for this part.