287-4024: Guard Assembly
+ / - Hover over image to Zoom
Other Views

    287-4024: Guard Assembly

    Part Number: 287-4024
    Brand: Cat
    Retrieving Price.....

    Track Guiding Guard

    Description:

    • Track guiding guards assist in guiding and protecting the link assembly and rollers from debris and material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 114.3
    • Length (mm): 546.1
    • Undercarriage Width (mm): 317.5
    track-type tractor
    D4K2 LGP D4K XL D4K2 XL D4K LGP