287-6106: MTO-TRK-GP
+ / - Hover over image to Zoom
Other Views

    287-6106: MTO-TRK-GP

    Part Number: 287-6106
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Group (Extreme Service, Single Grouser)

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.

    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Number of Track Sections: 46
    • Shoe Type: Extreme Service, Single Grouser
    • Shoe Width (in): 33.1
    • Shoe Width (mm): 840
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    We currently do not have any equipment model information for this part.