287-8269: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    287-8269: SHOE-TRACK

    Part Number: 287-8269
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser Heavy Duty, Center Punched, Right Hand)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Triple grouser heavy duty track shoes have less penetration and traction than single grouser shoes, but better turning ability.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.


    Recommended Application:

    • Triple grouser heavy duty shoes have a thicker plate and grouser than standard triple grouser track shoes for more strength in higher impact applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Shoe Type: Triple Grouser, Heavy Duty, Center Punched, Right Hand
    • Shoe Width (in): 35.4
    • Shoe Width (mm): 900
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    forest products
    1190, 521, 1190T, 2391, 2390, 522