288-0947: ROLLER GP SF
+ / - Hover over image to Zoom
Other Views

    288-0947: ROLLER GP SF

    Part Number: 288-0947
    Brand: Cat
    Retrieving Price.....

    Track Roller (Extreme Temperature)

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • High temperature components are filled with oil that has higher ambient temperature ranges than standard components.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.45
    • Flange Diameter (mm): 240
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    track-type loader
    963K