289-2980: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    289-2980: Serpentine Belt

    Part Number: 289-2980
    Brand: Cat
    Retrieving Price.....

    Width: 28.4 mm (1.12 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 90.16
    • Belt Type: Serpentine Belts
    • Belt Width (in): 1.12
    • No. of Ribs: 8
    petroleum products
    CX31-C9I TH31-C9I TH31-E61 CX31-P600

    engine - industrial
    C7, C9

    engine - truck
    C9