289-4013: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    289-4013: T-Bolt Spring

    Part Number: 289-4013
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 8 1/8 - 8 7/16
    track-type tractor
    D9T

    petroleum products
    3512E

    wheel-type loader
    988K

    engine - industrial
    SPF743

    earthmoving compactor
    826K, 836K

    off-highway truck
    797F