289-6268: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    289-6268: Lamp Assembly

    Part Number: 289-6268
    Brand: Cat
    Retrieving Price.....

    Cat® Lamp Assembly (Strobe)(LED)

    Description:
    Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators

    Attributes:
    • Excellent damping and vibration resistance
    • Retrofitted to fit to older machines
    • Low thermal energy
    • Amber strobe
    • Voltage: 10 - 48 V
    • 120 flashes per minute
    • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.

    Applications:
    Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Mini LED Strobe
    • Diameter (in): 4
    • Height (in): 5
    • Lens Color: Amber
    • Mounting Type: 2 bolt
    • Voltage (volts): 9-32
    wheel-type loader
    993K