293-0008: CORE AS-HT E
+ / - Hover over image to Zoom
Other Views

    293-0008: CORE AS-HT E

    Part Number: 293-0008
    Brand: Cat
    Retrieving Price.....

    Heat Exchanger Core

    Description:

    • Cores are important components of heat exchangers, which efficiently transfer or exchange heat from one matter to another


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 325.1
    • Length (mm): 1117.6
    • Width (mm): 292.1
    engine - generator set
    3516B, 3512B, 3512, 3516, 3516C, 3408C, 3508B, 3508, 3412C, 3412, 3408, 3408B

    petroleum products
    3516B, 3512B, 3512, 3516, 3516C, 3408C, 3508B, 3508, 3412C, 3412, 3408, 3408B

    engine - industrial
    3408, 3412, 3408C, 3512, G3408B, 3408B, 3516, 3412E, 3508, G3412, G3516, 3412C, 3508B, G3408, 3408E