293-7609: SPRING CLA
+ / - Hover over image to Zoom
Other Views

    293-7609: SPRING CLA

    Part Number: 293-7609
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Spring


    • Track adjust and mechanical recoil system uses a large recoil spring and greased filled adjustment cylinder which allows idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads.


    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    • US
    • Metric
    • Height (mm): 929.6
    • Length (mm): 180.3
    • Undercarriage Width (mm): 132.1
    We currently do not have any equipment model information for this part.