294-1748: BEARING
+ / - Hover over image to Zoom
Other Views

    294-1748: BEARING

    Part Number: 294-1748
    Brand: Cat
    Retrieving Price.....

    Connecting Rod Bearing

    Description:

    • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.7
    • Height (mm): 43.18
    • Length (in): 3.4
    • Length (mm): 86.36
    • Width (mm): 60.96
    excavator
    320D GC 312D, 320D L 319D L 323D L 320D, 315D L 312D L 321D LCR 314D LCR 320D FM 320D LRR 311D LRR 323D SA 319D 313D, 320D RR 318D L 319D LN