294-1769: GASKET
+ / - Hover over image to Zoom
Other Views

    294-1769: GASKET

    Part Number: 294-1769
    Brand: Cat
    Retrieving Price.....

    Oil Filter Adapter Gasket

    Description:

    • Gaskets seal two mating surfaces

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.54
    • Length (in): 9
    • Length (mm): 228.6
    • Width (mm): 177.8
    excavator
    320D L 323D L 321D LCR 320D, 320D FM RR 320D LRR 323D LN 320D LN 320D GC 320D RR 323D S 320D FM