294-1780: Gasket
+ / - Hover over image to Zoom
Other Views

    294-1780: Gasket

    Part Number: 294-1780
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.54
    • Length (in): 9
    • Length (mm): 228.6
    • Width (mm): 177.8
    excavator
    323D SA 311D LRR 320D L 314D LCR 320D LRR 320D RR 320D GC 312D, 319D L 315D L 312D L 323D L 320D FM 323D, 320D, 321D LCR 314D CR 313D, 319D LN