294-1841: GASKET
+ / - Hover over image to Zoom
Other Views

    294-1841: GASKET

    Part Number: 294-1841
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump Gasket

    Description:

    • Gaskets are important components of fuel injection pumps, which drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.54
    • Length (in): 8
    • Length (mm): 203.2
    • Width (mm): 127
    excavator
    321D LCR 320D, 323D L 314D CR 323D LN 315D L 311D LRR 314D LCR 319D 320D GC 312D, 323D, 319D L 320D FM 319D LN 320D L 320D LRR 320D RR 312D L