294-3060: LINK AS TRK
+ / - Hover over image to Zoom
Other Views

    294-3060: LINK AS TRK

    Part Number: 294-3060
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Link Assembly


    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
    • US
    • Metric
    • Bolt Size (mm): M27
    • Number of Track Sections: 47
    • Track Pitch (mm): 260.4
    track excavators
    374FL, 365CL, 374DL, 365CMH, 365CLFS