294-4980: Track Shoe
+ / - Hover over image to Zoom
Other Views

    294-4980: Track Shoe

    Part Number: 294-4980
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Moderate Service, Single Grouser, Left Hand)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:
    Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser, Left Hand
    • Shoe Width (in): 31.1
    • Track Pitch (in): 8
    track-type tractor
    D6T XW D6R III D6T, D6T XL D6T XW PAT D6T LGP D6T LGPPAT D6T XL PAT

    engine - machine
    C9.3