295-0778: PUMP GP-GR-B
+ / - Hover over image to Zoom
Other Views

    295-0778: PUMP GP-GR-B

    Part Number: 295-0778
    Brand: Cat
    Retrieving Price.....

    Gear Pump

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.2
    • Height (mm): 233.7
    • Length (in): 30.4
    • Length (mm): 772.2
    • Width (mm): 317.5
    off-highway truck
    795F AC 794 AC 795F XQ