295-0890: SEAL
+ / - Hover over image to Zoom
Other Views

    295-0890: SEAL

    Part Number: 295-0890
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Adhesive: Yes
    • Cross Section Thickness (in): 100
    • Cross Section Thickness (mm): 2540
    • Cross Section Width (in): 175
    • Cross Section Width (mm): 4445
    • Material: CR - Chloroprene Expanded Rubber
    • Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only.
    track-type tractor
    D8T