295-1842: ADAPTER-KIT
+ / - Hover over image to Zoom
Other Views

    295-1842: ADAPTER-KIT

    Part Number: 295-1842
    Brand: Cat
    Retrieving Price.....

    Governor Adapter Kit

    Description:

    • This kit includes gaskets, the adapter, bolts and instruction sheet to repair a governor

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 4.5
    • Length (mm): 114.3
    • Width (mm): 101.6
    cold planer
    PM822, PM825, PM620, PM310, PM312, PM622, PM313, PM820, PM-201

    wheel-type loader
    980F, 980C

    petroleum products
    CX31-C18I C13, TH48-E80 CX31-C13I TH35-C15I C18, C15, TH35-C13I TH35-C11I 2016 CX31-P600 TH35-E81 CX38-P892 CX38-P800 CX35-P800 CX35-C18I CX31-C15I CX31-C9I CX31-C11I 3512E, C9, C11

    engine - industrial
    C9.3B, C15, C9.3, C13, C18, C11, SPF743

    engine - truck
    CX31-C18I C13, TH48-E80 CX31-C13I TH35-C15I C18, C15, TH35-C13I TH35-C11I 2016 CX31-P600 TH35-E81 CX38-P892 CX38-P800 CX35-P800 CX35-C18I CX31-C15I CX31-C9I CX31-C11I 3512E, C9, C11

    earthmoving compactor
    836H