295-3099: Spark Plug
+ / - Hover over image to Zoom
Other Views

    295-3099: Spark Plug

    Part Number: 295-3099
    Brand: Cat
    Retrieving Price.....

    Spark Plug

    Description:
    • Spark plugs enable the ignition of compressed fuel/air.
    Attributes:
    • Cat® spark plugs are designed to provide easy removal and installation, limiting the amount of downtime required during each maintenance interval so that your engine is back up and running as soon as possible.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Electrode Gap Setting: Refer to Operation Maintenance Manual for your engine or contact local Cat dealer
    pipelayer
    PL72, PL87, PL83

    wheel tractor-scraper
    637K, 623K, 623H, 621H, 621K, 621K OEM 631K, 627H

    engine - generator set
    C18, C13 XQ375 C7.1, C13 XQ350 XQ425

    forest products
    2670C, 2570C, 563C, 573C, 2864C, 586C

    track excavators
    336FLNXE, 336EL, 349FLXE, 352FXE, 336FXE

    off-highway truck
    772G, 770G OEM 770G, 772G OEM

    articulated trucks
    745D

    underground mining loaders
    R2900

    cold planer
    PM312, PM620, PM313, PM310, PM622

    track-type tractor
    D6T XL D8T, D6T LGP D7E, D6T XW D6T LGPPAT D6T, D6T XW PAT D6T XL PAT D7E LGP D9T

    petroleum products
    CX31-C18I C18, TH35-C15T TH31-E61 TH35-C13T CX31-P600 TH31-C9T TH35-E81 CX31-C9I CX31-C13I C15, CX35-C18I CX38-P800 CX35-P800 CX38-P892

    track-type loader
    973

    motor grader
    12M 2 12M 3 140M 2 160M 3 AWD 12M 3 AWD 160M 2 18M3, 140M 3 AWD 140, 160M 3 120M 2 16M3, 14M3, 140M 3

    wheel-type loader
    982M, 966E, 980K, 972M, 966M, 988K XE 962K, 972K, 980M, 950K, 972M XE 988K, 986K, 966K, 966M XE 972G, 966D, 966F, 988 XE 966K XE 980K HLG 966G, 966F II

    engine - industrial
    C18, C15, C13, C7.1, C9.3

    motor graders
    12M3

    articulated dump truck
    740B, 730C, 745 730C2 EJ 730C2, 725C, 740, 735, 740C 745C, 735C, 735B, 725C2, 730, 740 GC

    engine - truck
    C7, C13, C-9, C9, C15

    asphalt paver
    BG1055E, AP-1055E BG1000E, AP-1000E

    material handler
    MH3295

    15 to 18 liter
    C15

    road reclaimer
    RM500B

    wheel dozer
    824K, 834K

    excavator
    336E H 352F, 336E L 390F 340F, 349E L VG 352F-VG 329E, 568 FM 336E LH 349E L 336E LN 336F LNXE 340F L UHD 324E L 329E L 336F XE 340F L LRE 324E LN 349F L 336F L 336F, 336F LN 349F LXE 352FMHPU 349E

    earthmoving compactor
    825K, 836K, 826K