295-5674: BEARING-YM
+ / - Hover over image to Zoom
Other Views

    295-5674: BEARING-YM

    Part Number: 295-5674
    Brand: Cat
    Retrieving Price.....

    Classic Oil Pump

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 177.8
    • Length (mm): 337.82
    • Width (mm): 185.42
    com
    815F, 816F, 815B

    whex
    W330B

    lhd
    R1300G

    teng
    3306C, 3306B

    emac
    3306, 3304

    ttl
    973C, 973

    track type tractors
    D6HIIXR, D6HIIXL

    pipe
    572R

    articulated trucks
    D350D

    comp
    CS-643, CS-653, CP-643, CP-653

    wtl
    950E, 966F, 966G, 972G, 970F, 950B, G936, 966F II 936E, 936, 966E, 950B/950E 966D

    exc
    330B L 350, 330B, 330B LN 330, 330 L 235B, 235D, 235C, 350 L

    chal
    65C, 65D

    adt
    D250E, D250E II D300E, D300D, D25D, D300E II D30D

    meng
    3306B, 3306, 3304B, 3304

    ttt
    D6H XL D6R, D6H XR D6G, D6D SR D7G, D7G2 D6G2 LGP D6H, D6D, D7R, D7H, D5E, D6G SR D6H II D6E SR D6E D4H III D6G2 XL D4E SR D4H XL D4H

    skidders
    515

    ieng
    D330C, 3306, 3306B, 3304, 3304B, D333C

    wts
    627F, 627E, 637E, 627B, 637G, 627G, 615C, 611, 615C II 615

    wtt
    814F

    tskd
    527 517 D5HTSK II D4HTSK III

    mg
    140H ES 140H, 160H, 12H NA 160H NA 14H NA 140H NA 12G, 120G, 12H ES 160G, 140G, 14G, 12H, 160H ES 163H NA 130G, 143H

    wheel loaders
    966G, 966R

    epg
    3306B, 3306, 3304B