295-5681: PULLEY-CSHAFT-YM
+ / - Hover over image to Zoom
Other Views

    295-5681: PULLEY-CSHAFT-YM

    Part Number: 295-5681
    Brand: Cat
    Retrieving Price.....

    Classic Planet Carrier

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    com
    816K, 816F II 815F II 815K, 815B, 815F, 816F

    ttt
    D6R, D6T LGP D6T XW D6T, D6T LGPPAT D6R III D6H, D6R II D6T XL D6R XL D6T XL PAT D6R STD D6R LGP D6T XW PAT D6H XL D6RLGP, D6TLGPVP, D6H XR D6TXWVP, D6RIII

    wtt
    814K, 814F, 8A4K 814F II

    emac
    C9.3

    wheel loaders
    966GII, 972G, 972GII

    track type tractors
    D6R, D6T LGP D6T XW D6T, D6T LGPPAT D6R III D6H, D6R II D6T XL D6R XL D6T XL PAT D6R STD D6R LGP D6T XW PAT D6H XL D6RLGP, D6TLGPVP, D6H XR D6TXWVP, D6RIII

    pipe
    PL72

    wtl
    966G II 972M, 966G, 972G II 972H, 972L, 97AM 970F, 980C, 972G, 966F II 980F