295-5687: CAP BRG-YM
+ / - Hover over image to Zoom
Other Views

    295-5687: CAP BRG-YM

    Part Number: 295-5687
    Brand: Cat
    Retrieving Price.....

    Classic Water Pump Impeller

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 6.4
    • Length (mm): 162.6
    • Width (mm): 162.6
    wheel tractor-scraper
    627E, 615C II 611, 615C, 627G, 627B, 637G, 637E, 627F

    pipelayer
    572R

    engine - generator set
    3306B, G3306, XQG135 G3306B, 3306, 3304B, 3304

    motor grader
    12H, 12H NA 160H NA 140H NA 140G, 12G, 160H ES 160H, 140H ES 12H ES 14G, 14H NA 143H, 140H, 163H NA

    wheel-type loader
    966G, 950E, 972G, 966F II 966F, 950B, 950B/950E 966D, 966E, 970F

    wheel-type skidder
    525, 545, 515

    engine - industrial
    3306, 3304, D333C, 3306B, G3306B, G3304B, D330C, G3304, G3306

    articulated dump truck
    D250E II D300E II D250E, D300E

    engine - truck
    3306, 3306C, 3306B

    challenger
    65D, 65C

    track-type tractor
    D6G, D6H, D6H XL D7R, D6R, D7G2 D7G, D7H, D6D, D6H XR D6G2 XL D6G2 LGP D6H II D4H

    wheeled excavator
    W330B

    wheel dozer
    814F

    track-type loader
    973C, 973

    petroleum products
    G3306B

    track-type skidder
    527 517 D4HTSK III

    excavator
    330-A 350-A 235D, 330B LN 330B L 235B, 330-A L

    earthmoving compactor
    815F, 816F