295-8282: Muffler Assembly
+ / - Hover over image to Zoom
Other Views

    295-8282: Muffler Assembly

    Part Number: 295-8282
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 673.1
    • Length (mm): 736.6
    • Width (mm): 482.6
    track-type tractor
    D8T, D8N, D8R