295-9414: MOTOR GP-PSF
+ / - Hover over image to Zoom
Other Views

    295-9414: MOTOR GP-PSF

    Part Number: 295-9414
    Brand: Cat
    Retrieving Price.....

    Axial Piston Motor

    Description:
    Hydraulic motors convert hydraulic pressure and flow into torque.

    Attributes:
    Hydraulic motors are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic motors are designed for specific machine requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 10.2
    • Height (mm): 260
    • Length (in): 15
    • Length (mm): 380
    • Width (mm): 350
    excavator
    374D L 374F L