295-9446: MOTOR GP-PSF
+ / - Hover over image to Zoom
Other Views

    295-9446: MOTOR GP-PSF

    Part Number: 295-9446
    Brand: Cat
    Retrieving Price.....

    Axial Piston Motor

    Description:
    Hydraulic motors convert hydraulic pressure and flow into torque.

    Attributes:
    Hydraulic motors are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic motors are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Cat® Reman Axial Piston Motor
    UNITS:
    • US
    • Metric
    • Height (in): 10.2
    • Height (mm): 260.3
    • Length (in): 17
    • Length (mm): 431.8
    • Width (mm): 355.6
    excavator
    390D L 385C, 390D, 385C FS 385C L