295-9962: SHOE TCK MST
+ / - Hover over image to Zoom
Other Views

    295-9962: SHOE TCK MST

    Part Number: 295-9962
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Super Extreme Service, Single Grouser)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    • US
    • Metric
    • Bolt Size (mm): 7/8
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (mm): 560
    • Track Pitch (mm): 218
    We currently do not have any equipment model information for this part.