295-9963: SHOE TCK MST
+ / - Hover over image to Zoom
Other Views

    295-9963: SHOE TCK MST

    Part Number: 295-9963
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Extreme Service, Single Grouser)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    • US
    • Metric
    • Bolt Size (mm): 7/8
    • Shoe Type: Extreme Service, Single Grouser, Clipped
    • Shoe Width (mm): 610
    • Track Pitch (mm): 218
    track type tractors
    D8T, D8RLRC