296-1348: CARRIER-CLAS
+ / - Hover over image to Zoom
Other Views

    296-1348: CARRIER-CLAS

    Part Number: 296-1348
    Brand: Cat
    Retrieving Price.....

    Classic Planet Carrier

    Description:
    Cat® Classic™ Parts are a low-cost alternative for Cat equipment in light-duty applications.


    Attributes:
    Classic Parts have the same form, fit, and function of premium Cat parts, with reduced durability.


    Recommended Application:
    Light-Duty Applications

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    com
    815F, 816K, 815K, 816F II 816F, 815F II

    ttt
    D6T, D6T LGP D6T XL D6R II D6R III D6R STD D6R, D6T XW D6H XR D6T XW PAT D6H, D6T XL PAT D6R XL D6H XL D6T LGPPAT D6R LGP

    wtt
    814F II 814K, 8A4K 814F

    emac
    C9.3

    wheel dozers
    814B, 814F

    track type tractors
    D6RLGP, D6RXL, D6TXL

    compactors
    815B

    pipe
    PL72, 578

    wtl
    966G, 966F II 966G II 97AM 970F, 972H, 972G II 972G, 972K, 966H, 972M, 966F, 972L