296-4360: LINK TRK-LH
+ / - Hover over image to Zoom
Other Views

    296-4360: LINK TRK-LH

    Part Number: 296-4360
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link (Left Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 31
    • Track Pitch (mm): 260.4
    exc
    390D, 365C 390D L 390F L 390F 385C L 385C FS 385C, 385C L MH 365C L

    emp
    MD6640

    mh
    MH3295