296-4680: ENGINE AR-CO
+ / - Hover over image to Zoom
Other Views

    296-4680: ENGINE AR-CO

    Part Number: 296-4680
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 66.5
    • Height (mm): 1,689.10
    • Length (in): 60.5
    • Length (mm): 1,536.70
    • Width (mm): 990.6
    excavator
    320D L