296-5688: Starting Motor Gp-Electric
+ / - Hover over image to Zoom
Other Views

    296-5688: Starting Motor Gp-Electric

    Part Number: 296-5688
    Brand: Cat
    Retrieving Price.....

    24 Volt Heavy Duty Electric Starting Motor

    Cat® Starters are designed specifically to handle the high current experienced during the cranking of Cat engines to starting RPM.

    • Positive-engagement shift mechanism ensures precise pinion-to-ring gear engagement.
    • Seamless one-piece solenoid case protects against corrosion.
    • Rotatable drive housing allows flexible mounting.
    • Brush holder provides constant spring pressure for even wear.

    • US
    • Metric
    • Current (Amps): 80
    • Electric Starting and/or Prelube: Electric Starting
    • Marine Approved: Yes
    • Mount Circle (mm): 146.0
    • Mount Size (Nose Cone): SAE No. 3 Nose housing
    • Pinion Pitch: 6/8
    • Pinion Teeth: 11/12
    • Voltage (volts): 24
    track type tractors
    D7ELGP, D7E