296-6837: HEAD GP-BSC
+ / - Hover over image to Zoom
Other Views

    296-6837: HEAD GP-BSC

    Part Number: 296-6837
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber


    Attributes:
    Cat® cylinder heads are:

    • Fully machined to Caterpillar's rigid design tolerances and standards. Ensures no leaks, due to a perfect fit of all cylinder head components and mating surfaces. This provides maximum reliability and longevity.
    • Clean. Casting processes can leave behind core sand deep inside cylinder heads which later serve as harmful contamination to the engine or prevent proper cooling during operation.
    • Work with standard & oversize guides and/or valve inserts: The availability of multiple sizes of guides and inserts provides maximum cylinder head reuse and repair.
    • Designed for remanufacture. The costly head casting's bottom deck can be machined to clean up minor damage and still be reused for an additional life.

    UNITS:
    • US
    • Metric
    • Height (mm): 406.4
    • Length (mm): 927.1
    • Width (mm): 495.3
    meng
    C280-8, C280-16, C280-6, C280-12