296-7229: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    296-7229: Hose Assembly

    Part Number: 296-7229
    Brand: Cat
    Retrieving Price.....
    Save to List

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    320D 320D2 320D L 312D 323D L 311D LRR 323D LN 320D LN 320D2 L 323D2 L 323D SA 314D CR 312D L 323D 314D LCR 320D2 GC 320D2 FM 323D2