296-7780: Gasket
+ / - Hover over image to Zoom
Other Views

    296-7780: Gasket

    Part Number: 296-7780
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.6
    • Height (mm): 15.24
    • Length (in): 9
    • Length (mm): 228.6
    • Overall Length (mm): 118
    • Overall Width (mm): 110
    • Width (mm): 177.8
    petroleum products
    TH35-C15T TH31-C9T TH35-C13T TH35-E81 TH31-E61

    engine - truck
    C15, C7, C11, C13, C9, C-9