296-9886: PUMP GP- AUX
+ / - Hover over image to Zoom
Other Views

    296-9886: PUMP GP- AUX

    Part Number: 296-9886
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 11.5
    • Height (mm): 292.1
    • Length (in): 21.5
    • Length (mm): 546.1
    • Width (mm): 469.9
    We currently do not have any equipment model information for this part.