296-9934: KIT-GASKET-S
+ / - Hover over image to Zoom
Other Views

    296-9934: KIT-GASKET-S

    Part Number: 296-9934
    Brand: Cat
    Retrieving Price.....

    Single Cylinder Head Gasket Kit

    Description:

    • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 2.25
    • Height (mm): 57.15
    • Length (in): 44
    • Length (mm): 1,117.60
    • Width (mm): 361.95
    We currently do not have any equipment model information for this part.