297-3168: PUMP GP-AUX
+ / - Hover over image to Zoom
Other Views

    297-3168: PUMP GP-AUX

    Part Number: 297-3168
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Our water pumps are designed to cope with the cyclic loading of the gear drive, and their unique geometric features reduce the risk of cavitation caused by temporary air locks in the cooling system. Each of the components of our water pumps - bearings, shafts, impellers - work together as a system to help optimize efficiency and life of water pumps.

    UNITS:
    • US
    • Metric
    • Height (mm): 259.08
    • Length (mm): 431.8
    • Width (mm): 431.8
    meng
    C32

    petr
    C32