297-4283: RADIATOR GP-
+ / - Hover over image to Zoom
Other Views

    297-4283: RADIATOR GP-

    Part Number: 297-4283
    Brand: Cat
    Retrieving Price.....

    Radiator

    Description:

    • Radiators draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 22.5
    • Height (mm): 571.5
    • Length (in): 71.5
    • Length (mm): 1,816.10
    • Width (mm): 1,346.20
    petroleum products
    C-16, C11, C18, C15, C-15, C13, CX35-P800 TH35-C11I CX31-P600 TH35-E81 TH35-C13I CX31-C13I TH35-C15I CX31-C15I CX31-C11I

    engine - industrial
    C-16, C11, C18, C15, C-15, C13, CX35-P800 TH35-C11I CX31-P600 TH35-E81 TH35-C13I CX31-C13I TH35-C15I CX31-C15I CX31-C11I