297-4979: KIT-SEAL
+ / - Hover over image to Zoom
Other Views

    297-4979: KIT-SEAL

    Part Number: 297-4979
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Seal Kit

    Description:

    • This kit includes bolts, piston rings, o-ring seals

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 13.8
    • Length (mm): 350.5
    • Width (mm): 350.5
    engine - generator set
    G3520C