297-5168: KIT-BEARING
+ / - Hover over image to Zoom
Other Views

    297-5168: KIT-BEARING

    Part Number: 297-5168
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Bearing Kit

    Description:

    • This kit provides the parts to repair a turbocharger cartridge

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.7
    • Height (mm): 68.6
    • Length (in): 25.6
    • Length (mm): 650.2
    • Width (mm): 223.5
    engine - generator set
    G3520C