297-5170: INSERT-COMP
+ / - Hover over image to Zoom
Other Views

    297-5170: INSERT-COMP

    Part Number: 297-5170
    Brand: Cat
    Retrieving Price.....

    Turbocharger Insert

    Description:

    • Inserts are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.2
    • Height (mm): 182.9
    • Length (in): 19
    • Length (mm): 482.6
    • Width (mm): 469.9
    engine - generator set
    G3520C