297-5670: TANK GP-F 75
+ / - Hover over image to Zoom
Other Views

    297-5670: TANK GP-F 75

    Part Number: 297-5670
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank

    Description:
    A Fuel Tank is a vented container where a given quantity of fuel is stored and drawn from to run an engine.

    Attributes:
    Cat® Fuel Tanks are systematically engineered into the design of every Cat machine to ensure optimum safety and fuel storage capacities necessary to maximize the amount of hours before a refill is needed.

    Recommended Application:
    Cat Fuel Tanks are designed to meet machine specific requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 93
    • Height (mm): 2362.2
    • Length (in): 97
    • Length (mm): 2463.8
    • Width (mm): 2336.8
    off-highway truck
    797F