297-7165: CARRIER-YM
+ / - Hover over image to Zoom
Other Views

    297-7165: CARRIER-YM

    Part Number: 297-7165
    Brand: Cat
    Retrieving Price.....

    Classic Planet Carrier

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    track-type tractor
    D5H, D4H XL D5M D5N 5A 5P 5S D5H XL D4H III 5 55

    pipelayer
    561M, 561N

    integrated toolcarrier
    IT62G, IT62G II IT62H

    wheel-type loader
    962H, 950F II 936E, 960F, 962G II 962G, 966H, 950G II 936, 950H, 950E, 966C, 966M, 950B, 950B/950E 950G, 936F, G936, 962K, 950K, 950F, 966R, 966L, 966K

    track-type skidder
    D5HTSK II D4HTSK III