297-7259: SHAFT AS-YM
+ / - Hover over image to Zoom
Other Views

    297-7259: SHAFT AS-YM

    Part Number: 297-7259
    Brand: Cat
    Retrieving Price.....

    Classic Drive Train Shaft

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    track-type tractor
    D6R

    wheel dozer
    8A4K 814F, 814K, 814F II

    wheel-type loader
    970F, 966F II 966F

    wheel loaders
    970F, 966F, 966E, 966D, 966FII

    wheel dozers
    814F

    compactors
    815F, 816F, 816K, 816KLRC

    earthmoving compactor
    816F, 816F II 815K, 815F II 816K