297-8458: SHOE TCK MST
+ / - Hover over image to Zoom
Other Views

    297-8458: SHOE TCK MST

    Part Number: 297-8458
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Offset, Clipped, Right Hand)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Bolt Size (mm): M22
    • Shoe Type: Extreme Service, Single Grouser, Offset, Clipped, Right Hand
    • Shoe Width (in): 24
    • Shoe Width (mm): 610
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    track-type tractor
    D6T LGP D6T, D6T LGPPAT D6R III D6T XL PAT D6T XW D6T XW PAT D6T XL