299-6817: Mount Assembly
+ / - Hover over image to Zoom
Other Views

    299-6817: Mount Assembly

    Part Number: 299-6817
    Brand: Cat
    Retrieving Price.....

    Mount Assembly

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)

    Mount Components are typically part of a Two-Piece Mount Assembly that is either symmetrical (two mounts) and non-symmetrical (mount plus pad.)

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

    Applications:
    Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Outside Diameter (in): 5.67
    • Inside Diameter (in): 1.89
    • Pilot Outside Diameter (in): 2.76
    wheel-type loader
    994K

    drill
    MD6310

    track-type tractor
    D6K XL